IESNA:LM-63-2002
[TEST]P1390602
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10533.1
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
38.9 51.8 55.1 58.3 61.6 68.0 74.5 81.0 87.5 97.2 110.2 129.6 165.2 204.1 207.4 204.1 207.4 230.0 317.5 521.6 709.6 822.9 835.9 797.0 
780.8 567.0 460.1 395.3 359.6 324.0 288.4 243.0 155.5 71.3 29.2 3.2 0.0 0.0 
38.9 51.8 55.1 61.6 64.8 74.5 81.0 94.0 103.7 123.1 168.5 256.0 385.6 460.1 515.2 589.7 709.6 968.7 1587.6 2627.6 3832.9 4108.3 
3690.3 3097.4 2932.2 2355.5 1717.2 1218.2 839.1 596.2 424.4 320.8 152.3 81.0 29.2 3.2 0.0 0.0 
38.9 51.8 55.1 61.6 71.3 81.0 94.0 123.1 187.9 411.5 780.8 1240.9 1655.6 2115.7 2569.3 3058.5 3648.2 4847.0 7613.9 10931.6 
12775.2 13047.3 12548.4 12046.2 11880.9 11492.1 10763.1 9211.2 6470.2 3664.4 1765.8 677.2 210.6 106.9 35.6 3.2 0.0 0.0 
38.9 48.6 51.8 61.6 74.5 87.5 113.4 171.7 421.2 1169.6 2057.4 2919.2 3832.9 4490.6 5216.3 5912.9 7225.1 10192.9 14012.8 
17521.7 18665.4 18999.1 19080.1 19494.8 19627.7 19754.0 18179.4 14356.3 10847.4 7539.4 5138.6 1493.6 418.0 119.9 25.9 3.2 0.0 
0.0 
38.9 45.4 51.8 61.6 74.5 90.7 123.1 239.8 729.0 1895.4 3291.8 4403.1 5284.4 6146.2 7199.2 8365.6 10478.0 14790.4 20816.7 
23872.0 24892.6 25093.5 25906.7 26778.3 26833.3 25880.8 22530.7 18124.3 14025.8 11417.6 7487.5 2319.8 764.6 162.0 32.4 3.2 0.0 
0.0 
38.9 42.1 48.6 58.3 74.5 90.7 132.8 259.2 949.3 2400.8 3943.0 4953.9 5828.7 6897.9 8083.7 9544.9 12221.1 17278.7 23557.7 
26564.4 27863.7 28589.4 29930.7 30588.5 30510.7 28945.8 24899.1 19828.6 16663.1 13594.9 8268.4 3243.2 1033.5 158.8 32.4 0.0 
0.0 0.0 
38.9 38.9 45.4 55.1 71.3 87.5 119.9 239.8 819.7 2047.7 3343.6 4425.8 5226.1 6003.6 7014.5 8223.0 10231.8 14382.2 20288.6 
23492.9 24345.1 24529.7 25193.9 25867.8 25939.1 24814.8 21503.6 17466.6 13795.7 11103.3 7364.4 2413.8 1043.3 217.1 29.2 0.0 0.0 
0.0 
38.9 38.9 45.4 55.1 68.0 84.2 106.9 175.0 486.0 1195.5 2148.1 3039.1 3855.6 4435.5 5025.2 5695.8 6761.8 9587.0 13847.6 
17207.4 18309.0 18539.0 18623.3 18934.3 19080.1 19096.3 17350.0 13973.9 10452.1 7604.2 5148.3 1655.6 635.0 158.8 22.7 0.0 0.0 
0.0 
38.9 38.9 45.4 51.8 61.6 74.5 87.5 113.4 184.7 456.8 855.3 1325.1 1749.6 2131.9 2566.0 3029.4 3554.2 4785.4 7419.5 11054.7 
12817.3 13034.4 12438.2 11890.7 11718.9 11158.4 10312.8 8398.0 6058.7 3651.4 1869.5 758.2 252.7 119.9 35.6 0.0 0.0 0.0 
38.9 35.6 42.1 48.6 55.1 61.6 74.5 81.0 94.0 119.9 175.0 281.9 398.5 463.3 524.9 622.1 764.6 991.4 1519.5 2757.2 4046.7 4296.2 
3716.2 3045.6 2919.2 2209.7 1603.8 1065.9 716.0 544.3 440.6 349.9 187.9 87.5 25.9 0.0 0.0 0.0 
38.9 35.6 38.9 45.4 51.8 58.3 64.8 71.3 77.8 87.5 100.4 123.1 165.2 204.1 204.1 200.9 210.6 230.0 288.4 521.6 816.5 887.7 800.3 699.8 
677.2 508.7 414.7 366.1 340.2 327.2 304.6 272.2 197.6 77.8 22.7 0.0 0.0 0.0 
38.9 35.6 38.9 42.1 48.6 55.1 58.3 64.8 64.8 71.3 77.8 87.5 94.0 113.4 119.9 116.6 103.7 100.4 103.7 106.9 110.2 123.1 142.6 158.8 158.8 184.7 
204.1 217.1 226.8 223.6 220.3 194.4 165.2 94.0 22.7 0.0 0.0 0.0 
38.9 32.4 35.6 38.9 42.1 45.4 48.6 48.6 48.6 51.8 51.8 55.1 58.3 58.3 58.3 61.6 61.6 64.8 61.6 58.3 58.3 58.3 58.3 58.3 61.6 71.3 
81.0 84.2 87.5 94.0 110.2 126.4 123.1 97.2 35.6 0.0 0.0 0.0 
38.9 32.4 32.4 35.6 35.6 35.6 38.9 38.9 38.9 38.9 38.9 42.1 38.9 38.9 38.9 38.9 38.9 38.9 42.1 42.1 45.4 45.4 45.4 48.6 48.6 55.1 
64.8 71.3 74.5 74.5 68.0 58.3 55.1 45.4 25.9 0.0 0.0 0.0 
38.9 29.2 29.2 29.2 29.2 32.4 29.2 29.2 29.2 29.2 29.2 29.2 29.2 29.2 25.9 25.9 25.9 25.9 25.9 22.7 25.9 29.2 35.6 38.9 38.9 42.1 38.9 32.4 29.2 22.7 19.4 16.2 9.7 3.2 0.0 
0.0 0.0 0.0 
38.9 29.2 25.9 25.9 25.9 25.9 25.9 22.7 22.7 22.7 19.4 19.4 16.2 16.2 13.0 13.0 9.7 13.0 16.2 19.4 16.2 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 29.2 25.9 25.9 22.7 22.7 22.7 19.4 19.4 16.2 13.0 9.7 6.5 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 25.9 22.7 22.7 19.4 19.4 19.4 16.2 16.2 9.7 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 25.9 22.7 19.4 16.2 16.2 13.0 13.0 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 25.9 19.4 16.2 13.0 13.0 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 19.4 16.2 13.0 13.0 9.7 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 19.4 16.2 13.0 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 19.4 13.0 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 16.2 13.0 9.7 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 16.2 13.0 9.7 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 22.7 16.2 13.0 9.7 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 25.9 19.4 16.2 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 29.2 22.7 19.4 16.2 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 35.6 29.2 25.9 22.7 19.4 16.2 9.7 6.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.9 42.1 38.9 35.6 32.4 29.2 25.9 22.7 19.4 13.0 9.7 6.5 6.5 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
38.9 45.4 42.1 38.9 35.6 32.4 32.4 29.2 22.7 19.4 13.0 13.0 9.7 9.7 6.5 6.5 6.5 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 
0.0 0.0 
38.9 48.6 45.4 42.1 38.9 38.9 35.6 32.4 29.2 22.7 19.4 16.2 13.0 13.0 9.7 9.7 9.7 6.5 6.5 6.5 6.5 6.5 6.5 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.5 6.5 
3.2 3.2 0.0 
38.9 51.8 48.6 45.4 45.4 42.1 42.1 42.1 35.6 32.4 25.9 22.7 22.7 19.4 16.2 16.2 13.0 13.0 13.0 13.0 13.0 9.7 9.7 9.7 6.5 6.5 6.5 6.5 6.5 6.5 6.5 9.7 9.7 9.7 
9.7 9.7 9.7 0.0 
38.9 51.8 48.6 48.6 48.6 45.4 45.4 45.4 42.1 38.9 35.6 29.2 25.9 25.9 22.7 22.7 19.4 19.4 19.4 19.4 16.2 13.0 13.0 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 
9.7 9.7 9.7 0.0 
38.9 48.6 45.4 45.4 45.4 45.4 45.4 45.4 45.4 38.9 35.6 32.4 32.4 29.2 29.2 25.9 25.9 25.9 25.9 22.7 22.7 19.4 16.2 13.0 13.0 9.7 9.7 9.7 9.7 9.7 9.7 9.7 9.7 
9.7 9.7 9.7 9.7 0.0 
38.9 48.6 45.4 45.4 42.1 42.1 42.1 38.9 38.9 38.9 35.6 35.6 35.6 32.4 32.4 32.4 32.4 32.4 35.6 38.9 35.6 29.2 25.9 22.7 22.7 19.4 19.4 16.2 16.2 
19.4 16.2 13.0 9.7 9.7 6.5 6.5 6.5 0.0 
38.9 45.4 45.4 42.1 42.1 42.1 42.1 42.1 38.9 38.9 38.9 38.9 38.9 38.9 38.9 42.1 42.1 42.1 42.1 42.1 42.1 45.4 51.8 58.3 61.6 61.6 
55.1 48.6 45.4 38.9 35.6 32.4 29.2 19.4 13.0 6.5 3.2 0.0 
38.9 48.6 45.4 45.4 45.4 45.4 48.6 45.4 45.4 45.4 48.6 48.6 48.6 48.6 48.6 51.8 51.8 55.1 55.1 58.3 58.3 61.6 61.6 64.8 64.8 71.3 
81.0 87.5 87.5 84.2 81.0 74.5 71.3 61.6 38.9 6.5 3.2 0.0 
38.9 48.6 51.8 51.8 51.8 55.1 55.1 58.3 58.3 58.3 61.6 64.8 64.8 64.8 68.0 71.3 74.5 77.8 74.5 71.3 68.0 71.3 71.3 74.5 77.8 90.7 
100.4 103.7 110.2 116.6 132.8 149.0 142.6 116.6 42.1 6.5 0.0 0.0 
38.9 51.8 55.1 55.1 58.3 64.8 68.0 71.3 74.5 81.0 87.5 94.0 103.7 119.9 129.6 123.1 116.6 113.4 113.4 119.9 123.1 136.1 171.7 181.4 184.7 204.1 
217.1 223.6 226.8 217.1 207.4 187.9 155.5 84.2 32.4 3.2 0.0 0.0 
38.9 51.8 55.1 58.3 61.6 68.0 74.5 81.0 87.5 97.2 110.2 129.6 165.2 204.1 207.4 204.1 207.4 230.0 317.5 521.6 709.6 822.9 835.9 797.0 
780.8 567.0 460.1 395.3 359.6 324.0 288.4 243.0 155.5 71.3 29.2 3.2 0.0 0.0 
